??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M05ED-NSD08B-ES02-T
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M05ED-NSD08B-ES02-T
VERF
Availability
Available
BC
Order code
BES05RK
TC
Artikelbezeichnung
BES M05ED-NSD08B-ES02-T
PX
Product view
57503_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Temperaturfest
BFORM
Style
M5x0.5
W
Gewicht
0.038 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 5 x 27 mm, Style Housing = M5x0.5, Installation = for flush mounting, Range = 0.8 mm, Switching output = NPN normally open (NO), Switching frequency = 1.5 kHz, Housing material = 1.4104 stainless steel, Material sensing surface = Ceramic, Connection = Cable, 2 m, Silicone, Operating voltage Ub = 10...30 VDC, Ambient temperature = 0...135 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.